MTTH HSK-A 63 MK2x120
莫氏锥接口(带锁紧螺纹)
ID 23004341
MTTH HSK-A 63 MK2x120, 刀柄
- 莫氏锥接口(带锁紧螺纹)
- 系列: 莫氏锥接口(带锁紧螺纹)
- 刀具夹持接口: HSK-A 63
- 夹持直径的螺纹: M10
- 莫氏锥度: MK 2
- 突出长度: 120 mm
- 回转精度: 从短锥至内孔短锥测量 ≤ 0.008 mm
- 平衡等级: 转速为 8,000 RPM 时动平衡等级达 G6.3 或 Umax < 1 gmm
Technical details
| Technology | Morse taper mountings with locking thread |
|---|---|
| Series | Morse taper mountings with locking thread |
| Toolholder interface | HSK-A 63 |
| Toolholder standard | DIN ISO 12164-1 |
| MK size | MK 2 |
| Thread tightening bolt G | M10 |
| D2 [mm] | 32.0 |
| Projecting length L1 [mm]/[inch] | 120 mm / 4.7" |
| L4 [mm] | 94.0 |
| Weight [kg] | 1.16 |
| Coolant-proof | yes |
| Standard length | yes |
Version
For mounting morse taper tools with locking thread in accordance with DIN 228A.
Run-out accuracy
≤ 0.008 mm measured from taper to internal taper
Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm
Data carriers
Bore holes for data carriers according to DIN 69873
Toolholder changes
For automatic toolholder changes
Individual
Additional sizes and customized designs are available upon request