TRIBOS-R SRE SO 25
Reduction insert open on the side
ID 25000593
TRIBOS-R SRE SO 25, Reduction insert open on the side
- For clamping diameter: Ø6
- Length L1: 45 mm
Technical details
| 用于夹持直径 | Ø6 |
|---|---|
| D2 [mm] | 25.0 |
| L1 [mm] | 45.0 |
| 重量 [kg] | 0.5 |