GZB-S Ø3/4" Ø4 PK
Intermediate Sleeves with Peripheral Cooling
ID 217970
GZB-S Ø3/4" Ø4 PK, Intermediate Sleeves with Peripheral Cooling
- Periphery-cooled
- Clamping diameter: 4 mm
- O.D.-Diameter: 3/4"
- Length: 50.5 mm
Technické údaje
| Technology | Intermediate Sleeves with Peripheral Cooling |
|---|---|
| Series | GZB-S PK |
| Toolholder interface | GZB-S Ø 3/4" PK |
| Clamping diameter D1 | 4 mm |
| Outer diameter D2 | 3/4" |
| D3 [mm] | 24.0 |
| Projecting length L1 [mm]/[inch] | 50,5 mm / 2.0" |
| Projecting length L1 [mm] | 50.5 |
| L10 [mm] | 2.0 |
| Weight [kg] | 0.1 |
| Standard length | yes |
Version
Periphery-cooled
Run-out accuracy
≤ 0.003 mm
Cooling
With peripheral cooling
Not coolant-proof
Collar slotted
Individual
Additional sizes and customized designs are available upon request