TENDO Turn VDI 40 Ø32x86
Hydraulic expansion toolholder
ID 216208
This product is being discontinued and will only be available for a limited period of time.
Learn more and get in touch here.
TENDO Turn VDI 40 Ø32x86, Toolholders
- Hydraulic expansion toolholder
- Series: TENDO Turn
- Toolholder interface: VDI
- Without adjustment screw for axial length adjustment
- Clamping diameter: 32 mm
- Projecting length: 86 mm
- Min. torque: 650 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Turn |
| Toolholder interface | VDI |
| Toolholder standard | DIN ISO 10889-1 |
| Clamping diameter D1 | 32 mm |
| D2 [mm] | 64.0 |
| D6 [mm] | 59.6 |
| Projecting length L1 [mm]/[inch] | 86 mm / 3.4" |
| L2 [mm] | 71.5 |
| L4 [mm] | 64.0 |
| Min. torque [Nm] | 650.0 |
| Weight [kg] | 2.8 |
| Coolant-proof | yes |
| Standard length | yes |
Without adjustment screw for axial length adjustment
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Cooling
For internal coolant supply
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request