arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGBB-F 100-76-34

SGBB-F 100-76-34

Monoblock jaws

ID 430083

System jaws, standard

Product features:
  • Monoblock jaw, fixed
  • Interface 1: W-100-1
  • Suitable for: KSG 100
Technical data:
  • Dimensions: 100 x 76 x 34 mm
  • Weight: 1.8 kg
Width [mm] 100.0
Depth [mm] 76.0
Height [mm] 34.0
Weight [kg] 1.8

Lieferumfang
Systembacke, Befestigungsschrauben; ohne Aufsatzbacken