arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGWB-S8-B 125-57-33

SGWB-S8-B 125-57-33

Ganasce reversibili

ID 1518691

Ganasce base, standard

Caratteristiche del prodotto:
  • Ganascia reversibile, mobile
  • Gradino rettificato
  • Adatto per: KSC3 125
Dati tecnici:
  • Dimensioni: 125 x 57 x 33 mm
  • Stufe geschliffen: 8 mm
  • Peso: 1.3 kg
Breite [mm] 125.0
Tiefe [mm] 57.0
Höhe [mm] 33.0
Gewicht [kg] 1.3

Lieferumfang
Systembacke, Befestigungsschrauben; ohne Aufsatzbacken