arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Wijzig het land om informatie te zien over de producten, diensten en contactpersonen die relevant zijn voor uw locatie.
WDM-5X-BDM 80-125

WDM-5X-BDM 80-125

Basis- en stapelmodules

IDnr. 1398171

Workpiece direct clamping system in standard version

Product features:
  • Basic Module
  • Manually actuated system
  • Double clamping module for holding of clamping pins from two sides
Technical data:
  • Dimensions: 143 x 98 x 125 mm
  • Pull-down force: 15 kN
  • Repeat accuracy: < 0.005 mm
  • Actuation torque: 15 Nm
  • Weight: 5 kg
Diameter [mm] 80.0
Height H [mm] 125.0
Pull-down force [kN] 15.0
Actuation torque [Nm] 15.0
Repeat accuracy [mm] < 0.005
Weight [kg] 5.0

Scope of delivery
Basic module, operating manual; without mounting screws, without clamping pin