arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
국가 선택을 변경하여 선택하면 귀하의 지역과 관련된 제품, 서비스 및 담당자에 대한 정보를 확인할 수 있습니다.
NSL3 150-V1

NSL3 150-V1

Clamping Stations

ID 1345770

Clamping station standard

Product features:
  • 1-way NSE3 138-V1
  • Spring-loaded system - Pneumatically opening
  • Anti-rotation protection two-way 90°
Technical data:
  • Dimensions: Ø198 x 150 x 60 mm
  • Pull-down force: 8 kN
  • Unlocking pressure: 6 bar
  • Weight: 7.1 kg
Length [mm] 150.0
Width [mm] 198.0
Pull-down force [kN] 8.0
Unlocking pressure [bar] 6.0
Weight [kg] 7.1

Scope of delivery
Clamping station, sealing nipple, dust protection cap, operating manual; without clamping pin, without indexing pin, without cylindrical clamps