WZS GZB-S Ø20 Ø9 KD/RS
Intermediate sleeves for tool grinding toolholders
ID 207971
WZS GZB-S Ø20 Ø9 KD/RS, Intermediate sleeves for tool grinding toolholders
- With radial safety bore
- Clamping diameter: 9 mm
- Length: 50.5 mm
Technical details
Series | WZS GZB-S KD/RS |
---|---|
D2 [mm] | 20.0 |
D3 [mm] | 24.0 |
D4 [mm] | 4.0 |
Technology | Intermediate sleeves for tool grinding toolholders |
Toolholder interface | WZS GZB-S Ø 20 KD/RS |
Clamping diameter D1 | 9 mm |
Weight [kg] | 0.1 |
L10 [mm] | 2.0 |
L2 [mm] | 43.0 |
Version
With radial safety bore
Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar
Individual
Additional sizes and customized designs are available upon request