SP-WB 800
Mors doux rapportés droits en acier
ID 124108
SP-WB 800, Mors doux rapportés droits en acier
- Denture: 3/32" x 90°
- Largeur de rainure: 30 mm
- Unité de livraison: 1 lot= 3 pièces
Détails techniques
Screws | M24 |
---|---|
m/set [kg] | 41.05 |
Width B [mm] | 75.0 |
Material | Steel 16MnCr5 suitable for case hardening |
Height H [mm] | 90.0 |
Slot width N [mm] | 30.0 |
Hole spacing b [mm] | 65.0 |
Hole spacing a [mm] | 167.0 |
Serration | 3/32" x 90° |
Length L [mm] | 300.0 |
Product group | Straight soft top jaws, made of steel |