GWU-S grip 125-33
Workpiece Supports Set
ID 1394227
Workpiece Supports Set
Product features:
Product features:
- Set of workpiece supports – width 125 mm
- Consisting of five pairs of workpiece underlays
- Heights = 8, 12, 20, 25, and 27 mm.
- Magnetic mounting
- Suitable for system jaws H = 33 mm with grip level 3 mm.
- Height accuracy: 0.01 mm
- Depth: 2.5 mm
- Width: 125 mm
- Weight: 0.6 kg
Détails techniques
| Width [mm] | 125.0 |
|---|---|
| Height [mm] | 8.0 |
| Weight [kg] | 0.6 |
Scope of delivery
Workpiece Supports Set