SG5A-B 125-45.5-40
5-axis jaws
ID 432472
System jaws, standard
Product features:
Product features:
- 5-axis jaw, movable
- Interface 1: W-125-1
- Suitable for: KSC3 125
- Dimensions: 125 x 45,5 x 40 mm
- Weight: 1.1 kg
Technical details
| Ancho [mm] | 125.0 |
|---|---|
| Profundidad [mm] | 45.5 |
| Altura [mm] | 40.0 |
| Grupo | Unidad |
| Peso [kg] | 1.1 |
Material suministrado
Sistema de mordazas, tornillos de fijación; sin mordazas superiores