GSC-S M10-T12
Accessories for the manual clamping systems standard
ID 432043
Accessories for the manual clamping systems standard
Product features:
Product features:
- Clamping screws for clamping claws
- For fastening clamping devices
- Suitable for T-slot: 12 mm
- Thread : M10
- Weight: 0.14 kg
Technical details
| 螺纹 | M10 |
|---|---|
| 适用于T 型槽 [mm] | 12.0 |
| 重量 [kg] | 0.14 |
Scope of delivery
Clamping screws