arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STK 160/3

STK 160/3

Claw jaws

ID 1516563

System jaws, standard

Product features:
  • Claw jaw
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 3-jaw clamp size 160
Technical data:
  • Dimensions: 68 x 57 x 27 mm
  • Spannbereich ØSD1: 20 - 67 mm
  • Spannbereich ØSD2: 67 - 118 mm
  • grip step: 6 mm
Breite [mm] 57.0
Höhe [mm] 27.0
Passend zu 160

Scope of delivery
Claw jaws