TENDO Turn VDI 40 Ø20x64
Porte-outil expansible hydraulique
ID 216207
This product is being discontinued and will only be available for a limited period of time.
TENDO Turn VDI 40 Ø20x64, Porte-outils
- Porte-outil expansible hydraulique
- Gammes: TENDO Turn
- Interface de porte-outils: VDI
- Sans vis d’ajustement pour réglage axial de la longueur
- Diamètre de serrage: 20 mm
- Longueur de projection: 64 mm
- Couple de rotation min.: 330 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO Turn |
| Toolholder interface | VDI |
| Toolholder standard | DIN ISO 10889-1 |
| Clamping diameter D1 | 20 mm |
| D2 [mm] | 42.0 |
| D6 [mm] | 37.5 |
| Projecting length L1 [mm]/[inch] | 64 mm / 2.5" |
| L2 [mm] | 112.0 |
| L4 [mm] | 42.0 |
| Min. torque [Nm] | 330.0 |
| Weight [kg] | 1.9 |
| Coolant-proof | yes |
| Standard length | yes |
Without adjustment screw for axial length adjustment
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Cooling
For internal coolant supply
Length-setting screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request