arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGM-G3 80-72-28

SGM-G3 80-72-28

Castanhas centrais

ID 1322972

Sistema de castanhas, padrão

Características do produto:
  • Castanha com grip central
  • Adequado para: KSC-D 80-300
Dados técnicos:
  • Dimensões: 80 x 72 x 28 mm
  • nível de aderência: 3 mm
  • Peso: 1 kg
Breite [mm] 80.0
Tiefe [mm] 72.0
Höhe [mm] 28.0
Gebinde Stück
Gewicht [kg] 1.0

Lieferumfang
Systembacke, Befestigungsschrauben