arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Tombstones

Significantly increased Machine Running Time

Horizontal machining centers do not achieve optimal performance unless combined with the suitable tombstones in combination with the right clamping devices. Due to the enormous range of clamping options and loading densities the machine running times are increased significantly. SCHUNK tombstones also offers optimal accessibility and machining of your workpieces.

Our performance promise. Your benefits.

  • All clamping surfaces are finely milled
  • Stable hollow body design
  • Vibration damping design
  • 4 tower shapes are available: octagonal, cube, triangular and double bracket
  • All tombstones can be combined with the KONTEC clamping system
  • VERO-S Tombstones

    VERO-S Tombstones

    Tombstones combined with VERO-S for even greater flexibility and reduced set-up costs.
    Show series
    Tombstones with Clamping Devices

    Tombstones with Clamping Devices

    Pre-configured tombstones with clamping device as standard.
    Show series
    Double Angled Tombstones

    Double Angled Tombstones

    Tombstones for mounting clamping devices from two sides.
    Show series
    Triangle Tombstones

    Triangle Tombstones

    Tombstones for mounting clamping devices from three sides.
    Show series
    Cube Tombstones

    Cube Tombstones

    Tombstones for mounting clamping devices from four sides.
    Show series
    Octangle Tombstones

    Octangle Tombstones

    Tombstones for mounting clamping devices from four to eight sides.
    Show series