Co-act EGP-C gripper

The first certified industrial gripper for collaborative operation

With the SCHUNK Co-act EGP-C gripper, the competence leader for gripping systems and clamping technology presents an inherently safe industrial gripper that has been certified and approved by the German Social Accident Insurance (DGUV) for collaborative operation. This simplifies the safety observation of the entire system for collaborative applications and in turn shortens the expenditure of time.

To the Shop

Your benefits at a glance

  • Certified gripping unit in accordance with ISO/TS 15066
    saves time and effort when carrying out the safety assessment of the overall application

  • Functional safety
    ensured due to inherent safety with current limitation

  • Plug & Work
    with Cobots by KUKA, FANUC and Universal Robots. Interfaces for robots from other manufacturers are available on request

  • Integrated status display
    for visibility of the application condition at the operator's eye level
  • Pre-assembled gripping unit
    with robot interface for quick and easy integration

  • Service flap
    in collision protection cover for adjusting the gripping force and sensor system

  • Control via digital I/O
    for easy commissioning and rapid integration into existing systems

  • Attachment finger set
    available with three different inserts

Technical data

Size
25 .. 64
Dead weight
0.4 .. 1.1 kg
Gripping force
20 .. 215 N
Stroke per jaw
3 .. 10 mm
Workpiece weight
0.2 .. 1.0 kg

Cross-Section

  1. Collision protection cover to reduce the risk of injuries
  2. Small components gripper EGP
  3. Flange with integrated electronics and wiring
  4. LED light band for status display
  5. Sensor system
  6. Service flap fitted for adjusting the sensor system
  7. Service flap fitted for adjusting the gripping force


Technical details




Are you facing a specific HRC challenge and do you want to learn more about the SCHUNK HRC grippers?

Please contact us with your individual requirements.

You can reach the SCHUNK Co-act team by:

Tel.: +49-7133-103-3444
E-Mail: co-act-team@de.schunk.com

We look forward to hearing from you!

Downloads

Co-act EGP-C Gripper (PDF, 333 KB)