BSWS-PGZN-plus
Jaw quick-change system
The jaw quick-change system BSWS allows top jaws to be exchanged on the gripper manually and rapidly. One adapter pin (BSWS-A) and a base (BSWS-B) are required for each gripper jaw.
In case of reverse assembly and provided that no additional height is created, one adapter pin (BSWS-AR) and an assembly kit (BSWS-UR) per gripper jaw are required. Another effect of the BSWS-UR is that there are no more disturbing mounting holes in the finger contours.
In case of reverse assembly and provided that no additional height is created, one adapter pin (BSWS-AR) and an assembly kit (BSWS-UR) per gripper jaw are required. Another effect of the BSWS-UR is that there are no more disturbing mounting holes in the finger contours.
Description
Advantages – Your benefits
- Universal application possibilities
By using the BSWS, just one single gripper is necessary for various applications - Manual jaw change via locking mechanics
easy and fast for a high gripper flexibility - Saving time when converting applications
Different workpieces can be handled by exchanging the gripper fingers - Alternative possibility of inserting the locking bolt into the base jaws
The changeability and free choice of jaw design has no impact onto the inferring contours
Options and special information
- BSWS-UR: Reversed assembly without additonal height
If the additional attachment height of the BSWS system should have a negative impact, it is possible to fasten the BSWS adapter pins BSWS-AR in the base jaws of the gripper with screws. Then the changing system is more compact in height. The locking mechanism will be integrated into the top jaw. - As another effect, there are no more problematic mounting bores in the finger contours. Please contact us for further informations.
- BSWS-ABR-SBR
Top jaw blanks with integrated jaw quick-change system - BSWS-AR
For the "SD" (dustproof) gripper variant, the supplied screws are too short. Therefore longer screws must be used. These are not included in the scope of delivery.