DPG-plus
Sealed universal gripper
Dense 2-finger parallel gripper that meets the requirements of IP67 and does not allow substances to enter the working environment
Description
Advantages – Your benefits
- Robust interior multi-tooth guidance
for the precise handling of different workpieces - Lip seal at the outside round guidance
for permanent, secure gripper sealing - High maximum moments possible
suitable for using long gripper fingers - Sealed 2-Finger Parallel Gripper
complies to IP67 requirements despite a high moment load - Drive concept oval piston
for maximum gripping forces - Mounting from two sides in three screw directions
for universal and flexible gripper assembly - Air supply via hose-free direct connection or screw connections
for flexible pressure supply in all automated systems - Compact dimensions
for minimal interfering contours in handling
Options and special information
- Gripping force maintenance version AS/IS
The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force. - Power booster version KVZ
if higher gripping forces are required - ATEX version EX
for explosive environments - Additional versions
Various options can be combined with each other. Numerous additional options are also available – just tell us what your task is! - Integrated air purge connection
impedes the ingress of dirt into the inside of the gripper - Please note that to achieve an IP 67 protection class, the gripper requires an additional hose for ventilation or a switchable air purge connection. For detailed information, please refer to the assembly and operating manual. Alternatively, a sinter filter (supplied) mounted on the air purge connection can prevent the penetration of dirt particles > 0.12 mm. However, this reduces the protection class to IP 54.