arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GSW-B

GSW-B

Shaft interface for grippers
Universal gripper PGN-plus/PZN-plus with GSW-B shank interface

Advantages – Your benefits

  • Low-cost module
    from a universal gripper PGN-plus/PZN-plus and a shank interface
  • Fast, automated gripper changeover
    from the gripper to the storage rack
  • Fully automated workpiece changeover
    without robot or gantry system

Options and special information

  • Air connections
    Please note that the connection A of IS version grippers or grippers of AS version should not be sealed air-tight.
  • Diversity of variants
    When using the GSW-B with the PGN-plus/-P and PZN-plus grippers, nearly all variants and accessories of these grippers can be used. For more information see the chapter gripper series.
  • Further shaft diameters on request.
  • Precondition
    If the spindles do not rotate, then the machines have to provide compressed air or coolant.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.