arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ORG

ORG

O-Ring Gripper
Grippers, attached with appropriate top fingers allows assembly of O-rings, including square rings and others both on shafts (external assembly) and in bores (internal assembly)

Advantages – Your benefits

  • O.D. and I.D. assembly with one gripper
    for flexibility and cost-saving
  • Reliable performance due to new mounting principle
    for high availability
  • Standard assembly finger for O.D. assembly
    for conventional ring sizes for fast commissioning

Options and special information

  • For standard O-ring sizes SCHUNK offers standard assembly fingers for external assembly. Assembly fingers for internal assembly are always O-ring specific. On request, they can be purchased as customized components from SCHUNK or manufactured by customers themselves. Drawings and design instructions can be found in the extensive operating manual that is available online as a PDF document.
  • Max. O-ring cord strength
    The max. O-ring cord thickness to be installed is a diameter of 4 mm.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.