arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TCU-P

TCU-P

Tolerance compensation unit
For compensation of small locational and positional deviations with mounting and handling applications

Advantages – Your benefits

  • Compensation of workpiece-related tolerances and position inaccuracies
    reduced risk of jamming, necessary assembly forces are reduced and wear of the workpiece and handling device is minimized
  • Direct assembly of parallel grippers
    no need for additional adapter plates
  • Compact design
    low height and weight
  • Pneumatic locking
    long life time of the elastomers, rigid unit during travel
  • Monitoring of locking
    for process reliable sequences and shorter cycle times

Options and special information

  • Monitoring of the locking
    by magnetic switch
  • Connections
    two plug-in connections for hose
  • Ambient temperature
    -10 °C to 90 °C
  • Operating pressure
    from 4 bar up to 8 bar
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.