With our individually configurable standard products, we reduce complexity in system planning and offer individual adaptation options for a wide range of applications. Grippers, gripper fingers and chuck jaws can be adapted in less than 10 minutes.
The SCHUNK ELG is the latest highlight among the configurable grippers. It is used for handling large, heavy parts in the packaging, automotive, white goods and logistics industries, among others, and is actuated by an electric drive with a freely adaptable servomotor. The gripper can be finely adjusted and continuously positioned over the entire stroke from 100 to 400 mm. It has a unique force-stroke ratio and offers an instantly available and controllable gripping force of up to 3,000 N in size 30 to 12,000 N in size 120.
Due to its profiled rail guide, the pneumatic 2-finger parallel gripper PLG enables the use of long gripper fingers, so it can effortlessly handle even voluminous workpieces from hard-to-reach transport containers. In addition, it offers increased safety through optional integrated process monitoring. Due to an optional pre-mounted pressure maintenance valve, it reliably maintains the gripping position and force even in the event of a pressure failure. With gripping forces of 1,650 N to 12,000 N, the PLG is available in five sizes and offers a variety of possible fields of application owing to the numerous configurable extra features.
New easyJAW jaw configurators consist of more than 500 different standard top jawvariants. The geometry, material, weight, interface and many other chuck jaw options can be individually adjusted in the online tool.
Gripper fingers are individually adapted to the workpiece to be gripped and, in combination with a gripper, enable the automated handling of parts. Six different geometry models offer numerous customization options according to customer requirements. The gripper fingers are available in aluminum, polished steel, hardened steel as well as corrosion protected version.
With the toolholder configurator easyToolholder, standard toolholders can now also be optimally adapted online to their respective machining task. The customized inquiry and ordering process takes place 24/7 in real time with full transparency.