CDB-8-11-ATC
Deburring tool
ID 1435108
This product has been discontinued and is no longer available.
Learn more and get in touch here.
Deburring tool CDB, Size: 008, no drive
- Compensation Z: 8 mm
- Force Fz max.: 67 N
Technical details
| Max. compensation angle X [°] | ± 5.5 |
|---|---|
| Max. compensation angle Y [°] | ± 5.5 |
| Compensation Z [mm] | 8.0 |
| Weight [kg] | 1.09 |
| Air connection hose | 4 mm |
| Tool holder | Blade holder for deburring tool types B, C, D, E and F |
| Tool change | Automatic |
| Axis fixation | integrated |
| Min. radial compensation force [N] | 25.0 |
| Max. radial compensation force [N] | 76.0 |
| Min. axial compensation force [N] | 13.0 |
| Max. axial compensation force [N] | 67.0 |
| Min. compensating pressure [bar] | 1.0 |
| Max. compensation pressure [bar] | 4.1 |
| Diameter D [mm] | 66.7 |
| Height Z [mm] | 193.7 |
| Force Fx max. [N] | 76.0 |
| Force Fy max. [N] | 76.0 |
| Force Fz max. [N] | 67.0 |
Dimensions and maximum loads
Dimensions and maximum loads
The indicated forces show the maximum payload.
General notes about the series
Ambient conditions
Please note that the unit is notsuitable for use in an area where coolants or cutting fluids are present.
Mounting
on the robot arm or as a stationary unit
Warranty
24 months