arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGA-3 256-125-22

SGA-3 256-125-22

连接板

ID 432616

Delivery time on request
标准型系统卡爪

产品特性:
  • 转接板,固定式
  • 接口 1: W-38
  • 适用于: KSC3 160
技术参数:
  • 尺寸: 256 x 125 x 22 mm
  • 重量: 5.5 kg
Width [mm] 256.0
Depth [mm] 125.0
Height [mm] 22.0
Bundle piece
Weight [kg] 5.5

Scope of delivery
System jaw, mounting screws; without 6-fold reversal jaws