arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GPN M6-T22 图片仅供参考

GPN M6-T22

Accessories for the manual clamping systems standard

ID 490621

Accessories for the manual clamping systems standard

Product features:
  • Precision T-nuts
  • For accurate positioning and mounting of manual clamping vises on the machine table.
  • Suitable for: KSG, KSX, KSX-C, KSC-F, KSC-D
Technical data:
  • Suitable for T-slot: 22 mm
  • Thread : M6
  • Weight: 0.1 kg
Filetage M6
Convient pour des rainures en T [mm] 22.0
Poids [kg] 0.1

Etendue de la livraison
Rainures en T de précision, vis comprises