SINO-R HSK-A 100 Ø32x100
확장 툴 홀더
Identyfikator 209569
SINO-R HSK-A 100 Ø32x100, 툴홀더
- 확장 툴 홀더
- 시리즈: SINO-R
- 툴홀더 인터페이스: HSK-A 100
- 클램핑 지름: 32 mm
- 투영 길이: 100 mm
- 흔들림 정확도: 클램핑 보어에서 0.005 mm 이하로 측정됨
- 밸런싱 등급: G6.3 @ 15,000 RPM 또는 Umax < 1 gmm
- 최소 토크: 800 Nm
Szczegóły techniczne
| Technology | Expansion toolholder |
|---|---|
| Series | SINO-R |
| Toolholder interface | HSK-A 100 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 32 mm |
| D2 [mm] | 65.0 |
| D3 [mm] | 69.85 |
| D6 [mm] | 55.85 |
| Projecting length L1 [mm]/[inch] | 100 mm / 3.9" |
| L2 [mm] | 61.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 47.0 |
| L5 [mm] | 71.0 |
| G | M10x1 |
| Min. torque [Nm] | 800.0 |
| Weight [kg] | 3.5 |
| Coolant-proof | yes |
| Standard length | yes |
Version
Optimal for heavy duty milling
Run-out accuracy
≤ 0,005 mm measured in the clamping bore
Balancing grade
G6.3 at 15,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore holes for data carriers according to DIN 69873
MQL (Minimal Quantity Lubrication)
Design suitable for MQL operations available on request
Toolholder changes
For automatic toolholder changes
Length-setting screw
With adjustment screw for axial length adjustment
Individual
Additional sizes and customized designs are available upon request