arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GSW-B-AGE

GSW-B-AGE

Shaft interface for grippers
Universal gripper PGN-plus/PZN-plus with GSW-B shank interface and compensation unit AGE

Advantages – Your benefits

  • Low-cost module
    from a universal gripper PGN-plus/PZN-plus and a shank interface
  • Fast, automated gripper changeover
    from the gripper to the storage rack
  • Fully automated workpiece changeover
    without robot or gantry system
  • Three compensation directions in one unit
    compact design for minimum installation height
  • Robust sliding guide
    for high moment load at minimum space
  • Compensation of workpiece-related tolerances and position inaccuracies
    reduced risk of jamming, necessary assembly forces are reduced and wear of the workpiece and handling device is minimized

Options and special information

  • Please note that applications under extreme conditions (e.g. coolant, casting or abrasive dust) will reduce the service life of this product considerably.
  • Further shaft diameters on request.
  • Please note that the connection A of IS version grippers or grippers of AS version should not be sealed air-tight.
  • Precondition
    If the spindles do not rotate, then the machines have to provide compressed air or coolant.
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.