arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PWG-plus

PWG-plus

Angular gripper
Robust 2-finger angular gripper with oval piston and bone drive

Advantages – Your benefits

  • Variable top jaw design
    since grippers are available in jaw version, but also in finger version via intermediate jaws
  • Gripping force maintenance device
    for a high process reliability
  • Stroke limitation while opening
    optional available for confined spaces and short cycle times
  • Can be used in tough environments
    due to the gripper’s sturdy set-up

Options and special information

  • Gripping force maintenance version AS/IS
    The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force.
  • High-temperature version V/HT
    for use in hot environments
  • Power booster version KVZ
    if higher gripping forces are required
  • Additional versions
    Various options can be combined with each other. Numerous additional options are also available – just tell us what your task is!
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.