arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SVH

SVH

5-finger servo-electric gripping hand
The ready for series production version of the anthropomorphic SCHUNK 5-finger hand grips nearly as perfectly as the human hand. Due to the moving parts with a total of nine drives, various gripping operations can be executed with high sensitivity. Elastic gripping surfaces ensure a reliable grip on objects. The electronics are completely integrated in the wrist.

Advantages – Your benefits

  • Suited for mobile application fields
    by low energy consumption at 24 V DC
  • Extremely compact design
    due to integration of the complete control, regulator and power electronics in wrist
  • Defined interfaces
    for easy connection with market-standard industrial and lightweight robots

Options and special information

  • Left and right versions
    According to its model, the human hand, the SVH is available in a left and right version. This allows activities that a human performs with both hands to be replicated within technical limits.
  • Connection of the hand
    The hand has a bottom-sided connection to the change system FWK. An FWK is essential for operation. Communication and voltage supply are transmitted via spring-loaded pins.
  • Control via ROS driver
    For the SVH, drivers are available online for ROS1 and ROS2. This includes a short manual for controlling the SVH via Raspberry Pi.