arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
ROTA NCA 200-52 Z140-SV90°

ROTA NCA 200-52 Z140-SV90°

Sealed 3-jaw power lathe chuck

ID 1320177

Standard power lathe chucks with through-hole

  • End-of-sales date: 2024-01-31
Product features:
  • 3-jaw wedge-hook chuck
  • Sealed design
  • Through-hole: 52 mm
  • Spindle holder: ISO 702-4 Nr. 5 (Z140)
  • Jaw interface: 1/16" x 90° Nut 14H7
Technical data:
  • Stroke per jaw: 5.3 mm
  • Piston stroke: 20 mm
  • Max. clamping force: 72 kN
  • Max. actuating force: 32 kN
  • Max. rotational speed: 5000 1/min
  • Weight: 19.6 kg
Spindle type ISO 702-4
Spindle size Nr. 5 (Z140)
Serration 1/16" x 90°
Max. rotational speed [1/min] 5000.0
Max. clamping force [kN] 72.0
Max. actuating force [kN] 32.0
Stroke/jaw [mm] 5.3
Piston stroke (H) [mm] 20.0
Moment of inertia [kgm²] 0.18
Weight [kg] 19.6