SRH-plus-D 20-W-M8-AS
ID 1393104
- No. of fluid feed-throughs: 4
- Size of the E-connections on the output end: M8
- Torque: 3 Nm
Technical details
Angle of rotation [°] | 180 |
---|---|
End position adjustability [°] | 3 |
Torque [Nm] | 3 |
IP protection class | 67 |
Weight [kg] | 2.2 |
Fluid consumption (2x nom. angle) [cm³] | 60 |
Swivel time without a payload [s] | 0.5 |
Nominal operating pressure [bar] | 6 |
Min. operating pressure [bar] | 3 |
Max. operating pressure [bar] | 8 |
Diameter of connecting hose | 6 x 3.9 x 1.05 |
No. of fluid feed-throughs | 4 |
Max. pressure fluid feed-through [bar] | 8 |
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 60 |
Repeat accuracy [°] | 0.05 |
No. of E-fittings on the output end | 4 |
Size of the E-connections on the output end | M8 |
Max. voltage [V] | 24 |
Max. current per wire [A] | 1 |
Max. current [A] | 1 |
Length X [mm] | 76 |
Width Y [mm] | 125.4 |
Height Z [mm] | 125.4 |
Moment Mx max. [Nm] | 10.4 |
Max. axial force Fz max. [N] | 800 |
Dimensions and maximum loads
Max. admissible inertia J
Dimensions and maximum loads
The indicated moments and forces are statical values and may appear simultaneously. Throttling has to be done for ensuring that the rotary movement takes place without impact or bouncing. Otherwise the service life reduces.
Max. admissible inertia J
- X-axis:
- Swiveling time
- Y-axis:
- Mass moment of inertia
On request, we are glad to assist you in designing other applications. Please contact us.
General notes about the series
Repeat accuracy
is defined as a distribution of the end position for 100 consecutive cycles.
Customized angle of rotation
More swivel angles are available on request.
Torque in the end positions
Please note that the final angular degrees (approx. 2°) before the end position can only be approached using the force of a single drive piston. For this reason, double actuated modules only have about half the rated torque available in this area. An external stop can be used to provide the full torque even in the end positions.
Swiveling time
is the rotation time of pinion/flange around the nominal rotation angle. Valve switching times, hose filling times, or PLC reaction times are not included and are to be considered when cycle times are calculated.
Standard conditions
The technical data shown refers to an environment of 20 °C and atmospheric pressure.
Housing material
Aluminum alloy, anodized
Actuation
pneumatic, with filtered compressed air as per ISO 8573-1:2010 [7:4:4].
Operating principle
Double piston rack and pinion principle
Scope of delivery
Centering sleeves, O-rings for direct connection, assembly and operating manual with manufacturer’s declaration
Warranty
24 months
Service life characteristics
on request