EO-02
Inductive proximity switches
ID 331410
Inquire now
This product can only be requested online.
Inductive limit switch EN, Size: 02, Cylindrical sensor, Opener
- Switching type: PNP
- Number of wires: 3
- Nominal voltage: 24 V
- Max. current: 0.2 A