arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
MCM Flex 195 Illustration similar

MCM Flex 195

Fixture membrane

ID 1664765

Fixture membrane standard

Product features:
  • Soft fixture membrane
  • For clamping of deformation-sensitive and thin-walled workpieces
  • Suitable for: ROTA MEM 195
Technical data:
  • Dimensions: Ø195 x 47.5 mm
  • Max. expansion in diameter: 2.2 mm
  • Opening stroke in diameter: 1.3 mm
  • Residual stroke in diameter: 0.9 mm
  • Weight: 3.5 kg
Max. expansion in diameter [mm] 2.2
Opening stroke in diameter [mm] 1.3
Residual stroke in diameter [mm] 0.9
Weight [kg] 3.5

納品内容
固定メンブレン、固用ネジ