arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GBVS-P-G3 40-41-22

GBVS-P-G3 40-41-22

Mordaza de sujeción paralela

ID 490751

In stock
Spanneinsätze Standard

Produktmerkmale:
  • Parallelspannbacke grip
  • Schnittstelle 1: W-SEI
  • Passend zu: KSM2-Verstellbacke
Technische Daten:
  • Abmessungen: 40 x 41 x 22 mm
  • grip-Stufe: 3 mm
  • Gewicht: 0.2 kg
Ancho [mm] 40.0
Profundidad [mm] 41.0
Altura [mm] 22.0
Grupo Unidad
Peso [kg] 0.2