arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ADHESO G-3-700-H Illustration similar

ADHESO G-3-700-H

Adhesive grippers

ID 1518751

Inquire now
This product can only be requested online.
Adhesive grippers ADHESO
  • Gripper pad size: 24 mm
  • ADHESO adhesive structure, diameter of pillars: 700 µm
  • H = Hard
Adhesive structure [µm] 700
Weight [g] 20.5
Pad diameter [mm] 24
Typical Adhesive force with horizontal gripping surface (Fz) [N] 20
Recommended contact force [N] 15
Max. detachment force [N] 42
Roughness value Ra (glass/surface) [mm] < 0.025
Min. workpiece temperature [°C] 0
Max. workpiece temperature [°C] 60
Min. ambient temperature [°C] 0
Max. ambient temperature [°C] 40
Ambient conditions dust-free, grease-free, dry
Adhesive material Acrylic
Material foam foamed acrylic adhesive
Adhesive structure material TPU
Diameter D [mm] 30.5
Height Z [mm] 18.9
The specified values only apply under the following ambient conditions: glass substrate, room temperature, normal relative humidity and clean workpiece surface.

General notes about the series

Operating principle
(Dry) adhesion

Housing material
Aluminum, anodized

Material foam
Closed-cell polyethylene foam (H)/foamed acrylic adhesive (S)

Adhesive structure material
Thermoplastic polyurethane (TPU) 700 µm/polyurethane acrylate (PUA) 50 µm

Adhesive material
Acrylic adhesive

Workpiece weight
1 kg/cm², depending on the workpiece surface

Scope of delivery
ADHESO gripper with cover plug

Gripper, consisting of
Pad bracket, foam, adhesive structure