EZN 64-S-SD
ID 37306113
- Stroke per jaw: 6 mm
- Min. gripping force: 140 N
- Max. gripping force: 500 N
- Power supply: 24 V DC
- Max. ambient temperature: 55 °C
Technical details
Stroke per jaw [mm] | 6 |
---|---|
Min. gripping force [N] | 140 |
Max. gripping force [N] | 500 |
Max. permissible finger length [mm] | 80 |
Repeat accuracy [mm] | ± 0.01 |
Min. air purge pressure [bar] | 0.5 |
Max. air purge pressure [bar] | 1 |
Max. speed [mm/s] | 80 |
Max. acceleration [mm/s²] | 1500 |
Weight [kg] | 1.08 |
Min. ambient temperature [°C] | 5 |
Max. ambient temperature [°C] | 55 |
IP protection class | 64 |
Diameter D [mm] | 80.7 |
Height Z [mm] | 139 |
Nominal voltage [V DC] | 24 |
Controller electronics | external |
Controller type | ECM-EZN064 |
Communication interface | See controller ECM |
Moment Mx max. [Nm] | 40 |
Moment My max. [Nm] | 60 |
Moment Mz max. [Nm] | 40 |
Max. axial force Fz max. [N] | 1100 |
Dustproof version | yes |
Dimensions and maximum loads
Gripping force
Speed
Dimensions and maximum loads
The indicated moments and forces are statical values, apply for each base jaw and may appear simultaneously. Loads may additionally occur to the moment produced by the gripping force itself.
Gripping force
- X-axis:
- Point P - Finger length
- Y-axis:
- Gripping force
Speed
- X-axis:
- Stroke
- Y-axis:
- Speed
General notes about the series
Gripping force
is the arithmetic sum of the individual force applied to each jaw at distance P (see illustration).
Finger length
is measured from the reference surface as the distance P in direction to the main axis.
Repeat accuracy
is defined as a distribution of the end Position for 100 consecutive strokes.
Workpiece weight
is calculated for force-fit gripping with a coefficient of static friction of 0.1 and a safety factor of 2 against workpiece slippage at acceleration due to gravity g. For form-fit or capture gripping, there are significantly higher permissible workpiece weights.
Closing and opening times
Minimum closing and opening times are merely the movement times of the base jaws or fingers at max. speed, max. acceleration, without current limitation (maximum current), and observance of the maximum permissible mass per finger.
Nominal currents
can be permanently actuated. With regard to all the currents which are ranging above the nominal current up to the maximum current, the notes of the individual product documentation has to be respected.
Operating principle
Wedge-hook kinematics
Housing material
Aluminum alloy, coated
Base jaw material
Steel
Actuation
servo-electric, via brushless DC servomotor and spindle drive
Warranty
24 months
Service life characteristics
on request
Scope of delivery
Enclosed accessory pack with centering sleeves and centering pin, assembly and operating manual with declaration of incorporation. An external ECM controller is required for operating the gripper EZN Connection cables are also required for the plug version EZN-S. The controller and the connection cables are not included in the scope of delivery and have to be ordered separately.