arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
CC ER 16 Ø4-5 Illustration similar

CC ER 16 Ø4-5

ER Collets

ID 280121

Ready for shipment in 3 - 6 working days
CC ER 16 Ø4-5, ER Collets
  • DIN ISO 15488-B (ER/ESX)
  • For clamping diameter: Ø4 - 5
  • Diameter: 5 mm
  • Length L1: 27.5 mm
  • Run-out accuracy: ≤ 0.005 mm
DIN ISO 15488-B (ER/ESX)
For ER 16
For clamping diameter Ø4 - 5
D2 [mm] 16
D3 [mm] 17
L1 [mm] 27.5
Weight [kg] 0.034
ER collet standard DIN ISO 15488-B