GZB-S Ø20 Ø17 KD
Intermediate Sleeves, coolant-proof
ID 20051938
GZB-S Ø20 Ø17 KD, Intermediate Sleeves, coolant-proof
- Coolant-proof
- Clamping diameter: 17 mm
- O.D.-Diameter: 20 mm
- Length: 50.5 mm
Technical details
Technology | Intermediate Sleeves, coolant-proof |
---|---|
Series | GZB-S KD |
Toolholder interface | GZB-S Ø 20 KD |
Clamping diameter D1 | 17 mm |
D2 | 20 mm |
D3 [mm] | 24 |
Projecting length L1 [mm] | 50.5 |
L10 [mm] | 2 |
Weight [kg] | 0.1 |
Version
Coolant-proof
Run-out accuracy
≤ 0.003 mm
Cooling
For internal coolant supply
Coolant-proof up to max. 80 bar
Closed collar
Individual
Additional sizes and customized designs are available upon request