ROTA 2B 125 Z115-KV
2-jaw power chuck without through-hole
ID 813031
Standard power lathe chucks without through-hole
Product features:
Product features:
- 2-jaw wedge-hook chuck
- Spindle holder: Z115
- Jaw interface: Tongue and groove
- Stroke per jaw: 10 mm
- Piston stroke: 17.5 mm
- Max. clamping force: 26 kN
- Max. actuating force: 23 kN
- Max. RPM: 5300 1/min
- Weight: 3.7 kg
Technical details
Spindle type | - |
---|---|
Spindle size | Z115 |
Serration | Tongue and groove |
Max. RPM [1/min] | 5300 |
Max. clamping force [kN] | 26 |
Max. actuating force [kN] | 23 |
Stroke/jaw [mm] | 10 |
Piston stroke (H) [mm] | 17.5 |
Moment of inertia [kgm²] | 0.007 |
Weight [kg] | 3.7 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
2 SWKK 125, 0.8 kg
- red
-
2 SWKK 125, 1.2 kg
- yellow
-
2 SWKK 125
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws and operating manual