ROTA 2B 160 Z140-KV
2-jaw power chuck without through-hole
ID 813041
Standard power lathe chucks without through-hole
Product features:
Product features:
- 2-jaw wedge-hook chuck
- Spindle holder: ISO 702-4 Nr. 5 (Z140)
- Jaw interface: Tongue and groove
- Stroke per jaw: 12.5 mm
- Piston stroke: 22 mm
- Max. clamping force: 40 kN
- Max. actuating force: 32 kN
- Max. RPM: 4000 1/min
- Weight: 6.7 kg
Technical details
Spindle type | ISO 702-4 |
---|---|
Spindle size | Nr. 5 (Z140) |
Serration | Tongue and groove |
Max. RPM [1/min] | 4000 |
Max. clamping force [kN] | 40 |
Max. actuating force [kN] | 32 |
Stroke/jaw [mm] | 12.5 |
Piston stroke (H) [mm] | 22 |
Moment of inertia [kgm²] | 0.02 |
Weight [kg] | 6.7 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
2 SWKK 160, 1.1 kg
- red
-
2 SWKK 160, 1.4 kg
- yellow
-
2 SWKK 160, 3.1 kg
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws, eye bolt, and operating manual