arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA 2B 200 Z170-SV90°

ROTA 2B 200 Z170-SV90°

2-jaw power chuck without through-hole

ID 813050

Availability on demand
Standard power lathe chucks without through-hole

Product features:
  • 2-jaw wedge-hook chuck
  • Spindle holder: ISO 702-4 Nr. 6 (Z170)
  • Jaw interface: 1/16" x 90° Nut 21H7
Technical data:
  • Stroke per jaw: 15 mm
  • Piston stroke: 26 mm
  • Max. clamping force: 54 kN
  • Max. actuating force: 45 kN
  • Max. RPM: 3200 1/min
  • Weight: 13 kg
Spindle type ISO 702-4
Spindle size Nr. 6 (Z170)
Serration 1/16" x 90°
Max. RPM [1/min] 3200
Max. clamping force [kN] 54
Max. actuating force [kN] 45
Stroke/jaw [mm] 15
Piston stroke (H) [mm] 26
Moment of inertia [kgm²] 0.06
Weight [kg] 13

Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws and operating manual