ROTA 2B 400 Z300-KV
2-jaw power chuck without through-hole
ID 813081
Standard power lathe chucks without through-hole
Product features:
Product features:
- 2-jaw wedge-hook chuck
- Spindle holder: ISO 702-4 Nr. 11 (Z300)
- Jaw interface: Tongue and groove
- Stroke per jaw: 18 mm
- Piston stroke: 32 mm
- Max. clamping force: 85 kN
- Max. actuating force: 68 kN
- Max. RPM: 2000 1/min
- Weight: 53 kg
Technical details
Spindle type | ISO 702-4 |
---|---|
Spindle size | Nr. 11 (Z300) |
Serration | Tongue and groove |
Max. RPM [1/min] | 2000 |
Max. clamping force [kN] | 85 |
Max. actuating force [kN] | 68 |
Stroke/jaw [mm] | 18 |
Piston stroke (H) [mm] | 32 |
Moment of inertia [kgm²] | 0.38 |
Weight [kg] | 53 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
2 SWK 400, 5.0 kg
- red
-
2 SWK 400, 7.0 kg
- yellow
-
2 SWK 400, 9.0 kg
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws, eye bolt, and operating manual