arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA-M flex 2+2 260 Z220-SV90°

ROTA-M flex 2+2 260 Z220-SV90°

Flexible 4-jaw compensation chuck

ID 1389670

Availability on demand
Standard manual lathe chucks

Product features:
  • 4-jaw compensation chuck
  • Centric compensation of the opposite jaws
  • Jaw interface: 1/16" x 90° Nut 17H7
Technical data:
  • Stroke per jaw: 9.5 mm
  • Compensating stroke per jaw: 5.1 mm
  • Max. clamping force: 100 kN
  • Max. torque: 120 Nm
  • Max. RPM: 2700 1/min
  • Weight: 41 kg
Note:
  • When using the 2-jaw clamping, a locking cover is additionally required to block one pair of jaws
Spindle type ISO 702-4
Spindle size Nr. 8 (Z220)
Serration 1/16" x 90°
Max. RPM [1/min] 2700
Max. clamping force [kN] 100
Max. torque [Nm] 120
Stroke/jaw [mm] 9.5
Compensation stroke/jaw [mm] 5.1
Weight [kg] 41

Scope of delivery
Chuck, T-nuts, or attachment screws for top jaws, chuck mounting screws, spanner wrench, eye bolt, operating manual; without top jaws, without locking cover