arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCF 500-160 Z380-SV90°

ROTA NCF 500-160 Z380-SV90°

3-jaw power chuck with through-hole and centrifugal force compensation

ID 854050

Availability on demand
Standard power lathe chucks with through-hole

Product features:
  • 3-jaw wedge-hook chuck
  • Centrifugal force compensation system
  • Through-hole: 160 mm
  • Spindle holder: ISO 702-4 Nr. 15 (Z380)
  • Jaw interface: 3/32" x 90° Nut 25,5H7
Technical data:
  • Stroke per jaw: 8 mm
  • Piston stroke: 30 mm
  • Max. clamping force: 200 kN
  • Max. actuating force: 75 kN
  • Max. RPM: 2200 1/min
  • Weight: 170 kg
Spindle type ISO 702-4
Spindle size Nr. 15 (Z380)
Serration 3/32" x 90°
Max. RPM [1/min] 2200
Max. clamping force [kN] 200
Max. actuating force [kN] 75
Stroke/jaw [mm] 8
Piston stroke (H) [mm] 30
Moment of inertia [kgm²] 6.1
Weight [kg] 170

Scope of delivery
Chuck, T-nuts with screws, chuck mounting screws, mounting wrench for turnable threaded ring, eye bolt, and operating manual