arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Stationary 3-jaw Chucks, hydraulically actuated

ROTA NCK-S plus

Description

Hydraulically actuated 3-jaw power chuck in compact design with a high clamping force

Advantages – Your benefits

Precision wedge hook power chuck for highest quality requirements
Allows excellent machining processes
Excellent cost-performance ratio
Optimum use of the lathe chuck
High efficiency of the wedge hook system
Process-reliable clamping due to high clamping forces
Optimized lubrication system
Consistently high clamping forces are ensured
Integrated hydraulic cylinder
Delicate clamping due to large control range
Base jaws with fine serration 1.5 mm x 60° and 1/16" x 90° as standard
High flexibility in the range of top jaws
Low height
Maximum use of the machine room and maximum rigidity of the system
All functional parts are ground and hardened
Ensures a long life span

Options and special information

Hydraulic power chucks for stationary applications
The extremely flat, precision wedge hook power chuck ROTA NCK-S plus with integrated hydraulic cylinder is a price-attractive clamping solution for stationary applications. High clamping forces and accuracy make the chuck the ideal clamping device for daily use.
The ROTA NCK-S plus has an one-piece, hardened chuck body, long jaw guidances as well as a long and precise piston guidance. Due to the integrated lubrication of the wedge hook and wear-resistant parts, the sturdy and versatile chuck can also be easily maintained.
Read more Read less

Digital services forROTA NCK-S plus

Matching with the product ROTA NCK-S plus, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

8 Products found

ROTA NCK-S plus 165 K-SV60°

ROTA NCK-S plus 165 K-SV60°

ID 450200
Ready for shipment from 11 working days
  • Serration  1.5 mm x 60°
  • Max. clamping force  57 kN
  • Actuation pressure  195 bar
  • Stroke per jaw  2.75 mm
  • Weight  20.1 kg
ROTA NCK-S plus 165 K-SV90°

ROTA NCK-S plus 165 K-SV90°

ID 450204
Ready for shipment from 11 working days
  • Serration  1/16" x 90°
  • Max. clamping force  57 kN
  • Actuation pressure  195 bar
  • Stroke per jaw  2.75 mm
  • Weight  20.1 kg
ROTA NCK-S plus 210 K-SV60°

ROTA NCK-S plus 210 K-SV60°

ID 450201
Ready for shipment from 11 working days
  • Serration  1.5 mm x 60°
  • Max. clamping force  84 kN
  • Actuation pressure  195 bar
  • Stroke per jaw  3.7 mm
  • Weight  31.2 kg
ROTA NCK-S plus 210 K-SV90°

ROTA NCK-S plus 210 K-SV90°

ID 450205
Ready for shipment from 11 working days
  • Serration  1/16" x 90°
  • Max. clamping force  84 kN
  • Actuation pressure  195 bar
  • Stroke per jaw  3.7 mm
  • Weight  31.2 kg
ROTA NCK-S plus 250 K-SV60°

ROTA NCK-S plus 250 K-SV60°

ID 450202
Ready for shipment from 11 working days
  • Serration  1.5 mm x 60°
  • Max. clamping force  111 kN
  • Actuation pressure  120 bar
  • Stroke per jaw  4.4 mm
  • Weight  47.6 kg
ROTA NCK-S plus 250 K-SV90°

ROTA NCK-S plus 250 K-SV90°

ID 450206
Ready for shipment from 11 working days
  • Serration  1/16" x 90°
  • Max. clamping force  111 kN
  • Actuation pressure  120 bar
  • Stroke per jaw  4.4 mm
  • Weight  47.6 kg
ROTA NCK-S plus 315 K-SV60°

ROTA NCK-S plus 315 K-SV60°

ID 450203
Ready for shipment from 11 working days
  • Serration  1.5 mm x 60°
  • Max. clamping force  144 kN
  • Actuation pressure  120 bar
  • Stroke per jaw  5.3 mm
  • Weight  72.4 kg
ROTA NCK-S plus 315 K-SV90°

ROTA NCK-S plus 315 K-SV90°

ID 450207
Ready for shipment from 11 working days
  • Serration  1/16" x 90°
  • Max. clamping force  144 kN
  • Actuation pressure  120 bar
  • Stroke per jaw  5.3 mm
  • Weight  72.4 kg

Accessories forROTA NCK-S plus

The following components make the product ROTA NCK-S plus even more productive – the right addition for maximum functionality, flexibility, reliability and process safety.