ROTA NCK-S plus 210 K-SV90°
Stationary 3-jaw Chucks, hydraulically actuated
ID 450205
Stationary power lathe chuck in standard version
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Integrated hydraulic cylinder
- Base plate for stationary use
- Jaw interface: 1/16" x 90° Nut 17H7
- Stroke per jaw: 3.7 mm
- Piston stroke: 16 mm
- Max. clamping force: 84 kN
- Max. actuating pressure: 195 bar
- Chuck height: 111.4 mm
- Weight: 31.2 kg
Technical details
Serration | 1/16" x 90° |
---|---|
Max. clamping force [kN] | 84 |
Actuation pressure [bar] | 195 |
Stroke per jaw [mm] | 3.7 |
Weight [kg] | 31.2 |
Scope of delivery
Power lathe chuck, T-nuts, operating manual; without top jaws, without mounting screws