ROTA NCO 210 A6-KV
3-jaw power chuck without through-hole
ID 856015
Standard power lathe chucks without through-hole
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Spindle holder: ISO 702-1 Nr. 6
- Jaw interface: Tongue and groove
- Stroke per jaw: 9 mm
- Piston stroke: 27 mm
- Max. clamping force: 95 kN
- Max. actuating force: 42 kN
- Max. RPM: 5000 1/min
- Weight: 23 kg
Technical details
Spindle type | ISO 702-1 |
---|---|
Spindle size | Nr. 6 |
Serration | Tongue and groove |
Max. RPM [1/min] | 5000 |
Max. clamping force [kN] | 95 |
Max. actuating force [kN] | 42 |
Stroke/jaw [mm] | 9 |
Piston stroke (H) [mm] | 27 |
Moment of inertia [kgm²] | 0.12 |
Weight [kg] | 23 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 210
- red
-
SWB 200
- yellow
-
SWB-AL 200
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws and operating manual