ROTA NCO 260 Z220-SV90°
3-jaw power chuck without through-hole
ID 856020
Standard power lathe chucks without through-hole
Product features:
Product features:
- 3-jaw wedge-hook chuck
- Spindle holder: ISO 702-4 Nr. 8 (Z220)
- Jaw interface: 1/16" x 90° Nut 21H7
- Stroke per jaw: 10 mm
- Piston stroke: 30 mm
- Max. clamping force: 150 kN
- Max. actuating force: 62 kN
- Max. RPM: 4500 1/min
- Weight: 34 kg
Technical details
Spindle type | ISO 702-4 |
---|---|
Spindle size | Nr. 8 (Z220) |
Serration | 1/16" x 90° |
Max. RPM [1/min] | 4500 |
Max. clamping force [kN] | 150 |
Max. actuating force [kN] | 62 |
Stroke/jaw [mm] | 10 |
Piston stroke (H) [mm] | 30 |
Moment of inertia [kgm²] | 0.3 |
Weight [kg] | 34 |
Clamping force-RPM-diagram
Clamping force-RPM-diagram
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 250
- red
-
SWB 250
- yellow
-
SWB-AL 250
- green
-
Required minimum clamping force Fspmin 33%
Scope of delivery
Chuck, T-nuts or mounting screws for top jaws, chuck mounting screws and operating manual